![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Polymer Lithium Ion Battery - 2200mAh 3.7V
SKU
313010018
This is a light weight, high energy density polymer lithium battery
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a light weight, high energy density polymer lithium battery. It outputs a nominal 3.7v at 2200mAh, including built-in protection against over voltage, over current, and minimum voltage. It comes terminated with a standard 2-pin JST connector-2.0 mm spacing between pins.
Please do not attempt to charge these with anything but a specialized Lithium Polymer charger.
Recommended chargers for 3.7V polymer lithium battery:
Features
- Excellent long-term self-discharge rates
- Robust power source under extreme conditions (-25 to 60°C)
- CE, Rosh, UN38.3 compliance
Specifications
- Charge voltage: 4.2V
- Nominal Voltage: 3.7V
- Nominal capacity: 2200mAh @ 0.2C discharge
- Minimum rated capacity: 2100mAh @ 0.2C discharge
- Max. Charge current: 2.2A
- Max. Discharge current: 3.3A
- Cell weight: Approx.42g
- Dimension: 53mm x 51mm x 8.5mm
- Connector type: JST2.0mm
- Wire length: 60±5mm
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 41g |
Battery | Lithium Cells / Batteries loose (bulk) UN3480-PI965 |
ECCN/HTS
HSCODE | 8507600090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page