![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Polymer Lithium Ion Battery - 2200mAh 11.1V
SKU
313020001
This is a good Li-po battery for projects like small robotics and radio-controlled projects
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a good Li-po battery for projects like small robotics and radio-controlled projects. With high discharge rates and big capacity, it can nicely feed the stomach of your projects. This high power output battery has very special internal structure, which requires dedicated balance charger to charge. We suggest IMAX B6 or Li-Poly Battery Charger as a suitable mate.
The battery of lower voltage is also available, click here to get it.
Note: Short circuit and overtax are forbidden due to absence of built-in protection circuit.
Features
- CE Certificated
- 7.4V 2- cell pack
- Rated charge current 1A
- Max. charge rate 5C
- Continuous discharge rate 30C
- Burst discharge rate 60C
- JST-XH charge plug
- T-plug female discharge connector
- Dimensions: 105mm x33mm x17mm
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 168g |
Battery | Lithium Cells / Batteries loose (bulk) UN3480-PI965 |
ECCN/HTS
HSCODE | 8507600090 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review