![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP PoE Splitter DC Jack 12V, suitable for Bobcat / MerryIoT / SyncroB.it / Nebra / Kerlink / Heltec / FreedomFi / Panther and more
SenseCAP PoE splitter features industrial standard operating temp from -40℃ to +80℃, and supports 10/100/1000Mbps high data speed. It requires 44V~57V DC power input and provides 5V / 12V output through a TypeC / DC female connector. PoE splitter enables hotspot without PoE (power on Ethernet) function to connect to the internet and power supply with a single Ethernet cable.
- 10+: $22.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Perfect match for Helium hotspots that need 12V power input, including Bobcat / MerryIoT / SyncroB.it / Nebra / Kerlink / Heltec / FreedomFi / Panther and more
- Supports 10/100/1000Mbps high data speed, ensuring good and stable internet connection in the various scenarios.
- Industrial standard operating temp from -40℃ to +80℃, better heat dissipation with delicate metal high-quality enclosure.
- Excellent performance and stability, your reliable mate in hotspot set-up and various IoT applications
Note
If your router does not support PoE function, please check here for the PoE injector to convert the Non-PoE router to a PoE router: https://www.seeedstudio.com/SenseCAP-PoE-Injector-48V-EU-p-5461.html
Description
SenseCAP PoE Splitter is specially designed for hotspots and devices that do not have an embedded PoE (Power on Ethernet) function. One single ethernet cable to provide both internet and power supply connection.
It features industrial standard operating temperature from -40℃ to +80℃ and better heat dissipation with a delicate metal high-quality enclosure. Even working in the enclosure and being placed outdoor, SenseCAP PoE Splitter could offer excellent performance and high standard stability.
SenseCAP PoE Splitter supports 10/100/1000Mbps data speed, ensuring good and stable internet connection in various scenario
SenseCAP PoE Splitter has excellent performance and stability and will be your perfect choice for outdoor hotspot placement and off-grid IoT applications.
There are two versions for you to choose to cover hotspots that have different input voltage and connectors:
SenseCAP PoE Splitter TypeC 5V supports 44V~57V DC power input and 5V output through TypeC connector, which is a perfect match for SenseCAP M1 Hotspot outdoor setup, also suitable for other hotspots that require a 5V power supply with Type C connector, including but not limited to the below Helium Hotspot Miners:
-
COTX Indoor Full Helium Hotspot COTX-X3
-
COTX X1 - Helium Light Hotspot
-
COTX X1 Lite - Standard LoraWAN gateway & Helium Data Only Hotspot
-
MNTD. Goldspot and Blackspot Hotspot
-
RAK Hotspot V1
-
RAK Hotspot V2
SenseCAP PoE Splitter Jack 12V supports 44V~57V DC power input and 12V output through DC Jack connector, including but not limited to the below Helium Hotspot Miners:
-
Bobcat Miner 300
-
Bobcat Miner 500
-
MerryIoT V1
-
SyncroB.it V1
-
SyncroB.it V2
-
Nebra HNT Indoor Hotspot Miner
-
Kerlink Wirnet iFemtoCell Miner
-
Kerlink Wirnet iFemtoCell Evolution Miner
-
Heltec Indoor Hotspot (HT-M2808)
-
FreedomFi Gateway
-
Panther X1
Partlist
PoE Splitter |
1 |
Ethernet Cable(30cm) |
1 |
DC Jack - DC Jack Cable(30cm) |
1 |
Specification
Version |
SenseCAP PoE Splitter Jack 12V |
SenseCAP PoE Splitter TypeC 5V |
Input Voltage |
DC 44-57V |
|
Output Voltage |
DC 12V |
DC 5V |
Max Output Current |
2.5 A |
5A |
Operating Temperature |
-40~+80℃ |
|
Operating Humidity |
30%~90%RH (non-condensing) |
|
Connector Type |
DC5521 Female |
USB Type-C Female |
Power Pin |
1/2(+),3/6(-) or 4/5(+),7/8(-) |
|
Data Pin |
1/2,3/6,4/5,7/8 |
|
Data Speed |
10/100/1000 Mbps |
|
PoE Standards |
IEEE 802.3 af/at |
ECCN/HTS
HSCODE | 8517180050 |
UPC | |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
REACH | 1 |
RoHS | 1 |
UK DoC | 1 |