![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Plastic storage box - transparent small
SKU
327030027
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
YOU MAY LIKE THIS
PRODUCT DETAILS
Need something to keep your tiniest stuff? This is the small size plastic storage box. Would be a useful keeper for your ornaments, screws, or earphones.
Features
- Minimalist appearance
- Good sealing performance
Specifications
- Dimensions : 62*54*18mm
- Material : Plastic
Technical details
Dimensions | 90mm x60mm x20mm |
Weight | G.W 14g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page