![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Plastic storage box - transparent
SKU
327030026
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a credit-card-sized transparent plastic storage box. You may find it fit well with your microcontrollers, teabags, or a 90s style beeper.
Features
- Specially-designed lock
- Minimalistic appearance
- Good sealing performance
Specifications
- Dimensions: 91*67*30mm
- Material : Plastic
Technical details
Dimensions | 105mm x65mm x30mm |
Weight | G.W 32.7g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page