![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Plastic case for small project 89*69*35mm
SKU
110990082
Project case made of plastic
YOU MAY LIKE THIS
PRODUCT DETAILS
Project case made of plastic. It can be used with Arduino after some DIY works.
- Inner dimension: 85x65x31mm;
- Out dimension: 89x69x35mm;
- Thickness: 2mm.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 46.5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page