![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Plastic Storage Box - Multicolour
SKU
110990121
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
- 10+: $2.52
YOU MAY LIKE THIS
PRODUCT DETAILS
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue.
This is a rainbow-colored mini storage box. It has 14 independent cells in 7 bright colors, would be a perfect container for your tiny objects such as resistors, small screws, even your candies and daily medicine pills.
Features
Independent cells
Colorful appearance
Easy to reassemble
Specifications
Dimensions : 70*170
Material : Plastic
Technical details
Dimensions | 170mm x75mm x25mm |
Weight | G.W 78g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
USHSCODE | 3923210030 |
UPC | 841454104933 |
EUHSCODE | 3923101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review