![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Planet Geared Motor F280
SKU
316070006
This Motor Mainly used in robot platform and car provide power, Good quality and long lifetime, High torgue and Low nosie
YOU MAY LIKE THIS
PRODUCT DETAILS
This Motor Mainly used in robot platform and car provide power, Good quality and long lifetime, High torgue and Low nosie. It's running at 201RPM.
Specifications
•Work Voltage: DC 3~24V
•No load speed: 80~800rpm
•No load out put: 0.14~3.1W
•No load torque: 0.3~4kg.cm
•Diameter: 24mm
•lenth: 55mm
•Shaft Diameter: 4mm
•Shaft lenth: 16mm
•Weight:70g
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 68g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8501101000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review