![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Pitaya Go - An Open-Source IoT Development Platform with Multiprotocol Wireless Connectivity
- 10+: $24.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Pitaya Go is a compact and versatile development platform for IoT solutions, combining the Nordic's high-end multiprotocol SoC nRF52840 and the Microchip's extremely low power Wi-Fi® network controller ATWINC1500B. It offers a complete solution for wireless connectivity with IEEE 802.11 b/g/n, Bluetooth 5, Thread and Zigbee, that is specifically designed for the IoT.
Pitaya Go features a Battery Charger with power path management, 64Mbit ultra low power QSPI Flash memory, additional NFC-A Tag PCB Antenna, user-programmable RGB LED and Buttons, reversible USB-C Connector and easily expandable Header Sockets. All these features above make this board an ideal choice for the next IoT project.
Features
-
Nordic Semiconductor nRF52840 SoC
- 64 MHz Arm® Cortex-M4 with FPU
- 1 MB Flash + 256 KB RAM
- Bluetooth 5, Bluetooth mesh, Thread, Zigbee, 802.15.4, ANT and 2.4 GHz proprietary
- Arm TrustZone® Cryptocell 310 Security Subsystem
- Integrated USB 2.0 Full-speed Controller
- QSPI/SPI/TWI/I²S/PDM/QDEC/ADC support
- Integrated NFC-A Tag
-
Microchip ATWINC1500B Wi-Fi Network Controller
- Shipped with the latest firmware 19.6.1
- IEEE 802.11 b/g/n 20 MHz (1x1) Solution
- Extreme low power with Shutdown Control
- On-Chip Network Stack to Offload MCU
- Supports Soft-AP
- Security protocols supported: WPA/WPA2 Personal, TLS/SSL
- Enterprise Security with WPA/WPA2 (802.11x)
- Network services: DHCP, DNS, TCP/IP (IPv4), UDP, HTTP, HTTPS, MQTT
-
64Mbit ultra-low-power QSPI Flash Memory
- Integrated Li-Po Battery Charger with Power Path Management
- Additional NFC-A Tag PCB Antenna
- User-programmable RGB LED and Buttons
- Dual Wi-Fi/Bluetooth 2.4G Chip Antennas
- Reversible USB-C Connector
- Li-Po Battery Connector
- Easily expandable dual 14-Pin Header Sockets
- Measures 2.4" x 1.0" x 0.3" (60.96mm x 25.4mm x 7.6mm)
Hardware Diagram
Tutorials
We think the best way to learn is by doing. And to help you get started, we have provided a series of tutorials. Find the details below:
- Getting Started with Pitaya Go
- How to Program Pitaya Go
- nRF5 SDK Tutorials
- Wi-Fi Tutorials
- OpenThread Tutorials
Design Files
Part List
1 x Pitaya Go Board
1 x NFC PCB Antenna
1 x USB-C Cable
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |