![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Pimoroni pHAT DAC
YOU MAY LIKE THIS
PRODUCT DETAILS
If music be the food of love, play on. But make sure you use this super little DAC to get the best out of your Raspberry Pi audio!
This pHAT provides a super affordable high-quality DAC for your Raspberry Pi. It pumps out 24-bits at 192KHz from the Raspberry Pi's I2S interface on its 2x20 pin GPIO header.
Use pHAT DAC to build a tiny, lush-sounding streaming music device, or use it with Scroll pHAT to make a beautiful spectrum analyser!
Features
24-bit audio at 192KHz
Line out stereo jack
Optional landing for dual RCA phono connector
PCM5102A DAC over the Raspberry Pi's I2S interface
Compatible with Raspberry Pi 3, 2, B+, A+, Zero, and Zero W
Female header requires soldering
Software
pHAT DAC doesn't require a Python library like most of our other HATs and pHATs, but does require configuration to work properly. We've put together a slick one-line installer to get everything set up just right. See the tutorial below for more details.
Our software does not support Raspbian Wheezy.
Technical details
Dimensions | 65mm x30mm x10mm |
Weight | G.W 13g |
Battery | Exclude |
Part List
pHAT DAC | 1 |
2 x 20 pin header | 1 |
ECCN/HTS
HSCODE | 8473309000 |
USHSCODE | 8471410150 |
EUHSCODE | 8471707000 |
COO | UK |
RoHS | 1 |