![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Pimoroni Unicorn HAT HD - 256 RGB LED pixels in a 16x16 matrix
YOU MAY LIKE THIS
PRODUCT DETAILS
We've stepped up our LED game! Unicorn HAT HD crams 256 RGB LEDs, in a 16x16 matrix, onto a single HAT. High-definition rainbow goodness!
You can still use it for all of the same things as the regular Unicorn HAT, but with 4 times as many pixels it makes much more complex animations possible, including scrolling text, and even low resolution videos.
The bundled ninja diffuser makes the pixels look extra-shiny by providing some subtle diffusion, blurring the lines between each pixel. Simply use four of the nuts to space the diffuser slightly away from the HAT, and the other four to secure it.
The MagPi said that Unicorn HAT HAD had a "real wow factor" and that the "performance is excellent" in their five star review.
Features
256 RGB LED pixels in a 16x16 matrix
Pixels driven by ARM STM32F and three STP16CPC26 LED drivers
Bundled ninja diffuser, plus nuts and bolts
Compatible with Raspberry Pi 3, 2, B+, A+, Zero, and Zero W
Comes fully assembled
The ARM chip on Unicorn HAT HD does all of the heavy lifting, meaning that you can just bung data to it and it'll take care of the rest. It acts as the man-in-the-middle between your Pi and the three STP16CPC26 LED drivers that actually drive the LEDs.
Software
Our Python library will have your Unicorn HAT HD pooping out high-definition rainbows in a jiffy. There's a stack of examples too, to show you how to create slick animations, simulate the Game of Life, a forest fire or a flickering candle, and even scroll text!
Our software does not support Raspbian Wheezy.
Notes
Photo-sensitivity warning: flashing, strobing, and patterns of lights may cause epileptic seizures. Always take care and immediately stop using if you feel unwell (dizziness, nausea, affected vision, eye twitching, disorientation).
Power: Unicorn HAT HD requires a >2A microUSB power supply for your Pi. We recommend the official Raspberry Pi power supply.
Technical details
Dimensions | 65mm x30mm x10mm |
Weight | G.W 36g |
Battery | Exclude |
Part List
UNICORN HAT | 1 |
Acrylic Plat | 1 |
Nut | 8 |
Screw | 4 |
ECCN/HTS
ECCN | ERA99 |
HSCODE | 8531200000 |