![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Pimoroni Enviro pHAT
YOU MAY LIKE THIS
PRODUCT DETAILS
Enviro pHAT packs 4 different sensors, letting you measure temperature, pressure, light level, colour, 3-axis motion, compass heading, and analog inputs. That's up to 10 different variables!
It's ideal for monitoring conditions in your house, garage, or galleon. Set up a web server with Flask and remotely monitor everything from anywhere.
Combining Enviro pHAT with our other HATs and pHATs gives almost endless possibilities: display sensor values on Unicorn pHAT, use Display-O-Tron HAT to display sensor data, display a graph of values with Scroll pHAT, and much, much more.
The MagPi gave Enviro pHAT five stars and called it a "fun, easy-to-use add-on with plenty of possibilities".
Features
BMP280 temperature/pressure sensor
TCS3472 light and RGB colour sensor
Two LEDs for illumination
LSM303D accelerometer/magnetometer sensor
ADS1015 4-channel 3.3v, analog to digital sensor (ADC)
Compatible with Raspberry Pi 3, 2, B+, A+, Zero, and Zero W
Female header and ADC male header require soldering
Software
We've put together a comprehensive Python library to make using Enviro pHAT really simple, as well as examples of motion detection and temperature threshold triggering.
Our software does not support Raspbian Wheezy.
Technical details
Dimensions | 65mm x30mm x10mm |
Weight | G.W 13g |
Battery | Exclude |
Part List
ENVIR pHAT | 1 |
2 x 20 pin female header | 1 |
6 pin header | 1 |
ECCN/HTS
HSCODE | 9025900090 |
COO | UK |
RoHS | 1 |