![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Piezoelectric Pulse Sensor
SKU
SEN42758M
It is a long life piezoelectric pulse sensor with signal filtering, conditioning and temperature compensation circuit
YOU MAY LIKE THIS
PRODUCT DETAILS
It is a long life piezoelectric pulse sensor with signal filtering, conditioning and temperature compensation circuit. The high integration makes it very stable, reliable and extremely easy to use. It outputs the pulse wave which is voltage analog signal. It could be used in pulse wave analysis system, and even the Arduino based system.
Features
- Output analog voltage signal
- High-fidelity, low-impedance audio signal
- High integration, reliability
- Overload range 100 times
- Anti-jamming design
Application Ideas
- Heart-sound signal acquisition
- Fetal-audio signal acquisition
- other surface-tone signal acquisition
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 37g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review