![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Pibow Coupe Enclosure for Raspberry Pi Model B+
SKU
114110004
Pibow Coupé is a slim, hackable and attractive case crafted out of four unique smoked layers with a transparent top and base that leave your beautiful Pi visible inside
- 10+: $12.56
YOU MAY LIKE THIS
PRODUCT DETAILS
Pibow Coupé is a slim, hackable and attractive case crafted out of four unique smoked layers with a transparent top and base that leave your beautiful Pi visible inside.
Each layer is laser-cut from colourful high-quality cast acrylic and once stacked they securely contain a Raspberry Pi Model B+ while leaving the primary ports, including the camera port and GPIO, accessible.
Weighing only 61 grams the case is lightweight and ideal for mounting to any surface. No tools are required for assembly or disassembly.
- Simline profile
- Includes GPIO cut-out with laser-etched pin labels
- Great for hacking and tinkering!
- Lush new hot-chilli red frosted acrylic
- GPIO cut-out with etched pin labels
- Clear top and base to leave Raspberry Pi visible
- Etched port markings and cable escapes
- Leaves primary ports accessible
- Lightweight high-quality smoked cast acrylic
- Protects your Raspberry Pi
If you want any technical help, please visit Pimoroni forums.
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 105mm x70mm x20mm |
Weight | G.W 65g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3923100090 |
UPC | 841454105114 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review