![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Pi Supply micro:bit Tinker Kit (without micro:bit)
SKU
114060062
The Pi Supply micro:bit Tinker Kit is a set of micro:bit accessories that enables you to connect all kinds of modules easily to help you learn about coding and physical computing. The kit comes with ten different modules that are all designed to be controlled via the BBC micro:bit.
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
The Pi Supply micro:bit Tinker Kit is a set of micro:bit accessories that enables you to connect all kinds of modules easily to help you learn about coding and physical computing. The kit comes with ten different modules that are all designed to be controlled via the BBC micro:bit.
Please view the getting started guide for more information.
Part List
- 1 x Crystal Battery Box - 2 x AAA
- 1 x Micro:bit Breakout Board
- 1 x Micro-B USB Cable
- 1 x OLED Display
- 1 x Mini Servo
- 1 x Octopus PIR sensor Brick
- 1 x Octopus Soil Moisture Sensor Brick
- 1 x Octopus ADKeypad
- 1 x Octopus Crash Sensor Brick
- 1 x Octopus Passive buzzer Brick OBPB01
- 1 x Octopus 5mm LED Brick OBLED - Red
- 1 x Octopus 5mm LED Brick - Green
- 1 x Octopus 5mm LED Brick OBLED - Blue
- 1 x Octopus Analog Rotation Brick OBARot
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | |
EUHSCODE | 9023001000 |
COO | UK |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review