![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Photo interrupter (OS25B10)
SKU
314020030
The OS25B10 is a high performance standard type photo interrupter, which combines high output GaAlAs infrared light emitting diode and high sensitive phototransistor
- 10+: $1.35
YOU MAY LIKE THIS
PRODUCT DETAILS
The OS25B10 is a high performance standard type photo interrupter, which combines high output GaAlAs infrared light emitting diode and high sensitive phototransistor.
Features
- 10mm space for interruption
- Easy to mount on PCB
- High-speed response
- Widly applicable
Application Ideas
- Tape-end sensors
- Timing sensors
- Edge sensors
- copiers
Technical details
Dimensions | 70mm x50mm x6mm |
Weight | G.W 1g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9031809090 |
USHSCODE | 9031808085 |
UPC | 841454116226 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review