![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Phoenard Phoenon Proto
SKU
102990205
This Phoenard on-board extension can be connected to the small header on the main board and screwed in with the case
YOU MAY LIKE THIS
PRODUCT DETAILS
This Phoenard on-board extension can be connected to the small header on the main board and screwed in with the case. You can then add your own electronic designs to the Phoenard to be carried around with it.
If you want one Phoenard, please visit here.
Features
- A 5 x 20 prototyping grid for soldering components to (2.54mm)
- A group of SMD component sockets are exposed
Specifications
- Safe operating conditions
- Temperature: -10 ~ 60 degrees celcius
- Humidity: 20% - 90%
- Power
- Main board voltage: 3v3
- Accessible pins
- Analog: 6 analog pins (A0 - A5)
- Digital: 3 general purpose I/O; supports PWM (digital pins 12, 13, 47, shared I/O!)
- ISP Interface: 4-pin (MISO/MOSI/SCK//GND)
- I2C Interface: SDA/SCL
- Power: 3v3 (main board)
Part List
- 1 x Phoenon Proto PCBA
Note
This board uses a 3v3 main board voltage and may not be compatible with all 5v sensors and devices. The 5v power on the extension connector is only present when USB power is provided.
A starters guide together with documentation and software examples is available on our website:
Technical details
Dimensions | 100mm x60mm x3mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543908885 |
UPC | 841454118602 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review