the AI Hardware Partner
Toggle Nav
Loading...

Phoenard Phoenex Shield

This Phoenard board extension can be docked using the bottom 30-pin connector, exposing most (not all!) Arduino pins
$8.00
Out of stock

PRODUCT DETAILS


This Phoenard board extension can be docked using the bottom 30-pin connector, exposing most (not all!) Arduino pins. You can then connect Arduino board extensions to the device easily.

If you want one Phoenard, please visit here.


Features

  • Standard Arduino shield design
  • Functional ISP interface and digital/analog I/O


Specification

  • Safe operating conditions
    • Temperature: -10 ~ 60 degrees celcius
    • Humidity: 20% - 90%
  • Power
    • Main board voltage: 3v3
  • Accessible pins
    • Analog: 6 analog pins (A0 - A5)
    • Digital: 5 general purpose I/O; supports PWM (digital pins 4, 5, 6, 7, 9)
    • ISP Interface: 6-pin (MISO/MOSI/SCK/SS/RESET/GND)
    • Serial Interface: Serial 1 (RX0/TX0)
    • Power: 3v3 (main board), 5v (USB power)


Part List

  • 1 x Phoenex Shield PCBA


Note

This board uses a 3v3 main board voltage and may not be compatible with all 5v sensors and devices. The 5v power on the extension connector is only present when USB power is provided.

A starters guide together with documentation and software examples is available on our website:


Technical details

Dimensions 85mm x60mm x12mm
Weight G.W 16g
Battery Exclude

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543908885
UPC 841454118619
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ