the AI Hardware Partner
Toggle Nav
Loading...

Phoenard Phoenex Breadboard

SKU
102990208
Rating:
100 % of 100
This Phoenard board extension can be docked using the bottom 30-pin connector, breaking out the 30-pin connector
$10.00
Out of stock

PRODUCT DETAILS


This Phoenard board extension can be docked using the bottom 30-pin connector, breaking out the 30-pin connector. You can then develop your own electronic designs with or using the circuit prototyping breadboard and jumper wires.

If you want one Phoenard, please visit here.


Features

  • Breadboard mounted on top of standard Phoenex proto
  • Female 2.54 mm headers installed on pin headers


Specification

  • Safe operating conditions
    • Temperature: -10 ~ 60 degrees celcius
    • Humidity: 20% - 90%
  • Power
    • Main board voltage: 3v3
  • Accessible pins
    • Analog: 6 analog pins (A0 - A5)
    • Digital: 5 general purpose I/O; supports PWM (digital pins 4, 5, 6, 7, 9)
    • ISP Interface: 6-pin (MISO/MOSI/SCK/SS/RESET/GND)
    • I2C Interface: SDA/SCL
    • Audio: Left/Right/Audio Gnd
    • Serial Interface: Serial 1 (RX0/TX0)
    • Power: 3v3 (main board), 5v (USB power)


Part List

  • 1 x Phoenex Breadboard PCBA


Note

This board uses a 3v3 main board voltage and may not be compatible with all 5v sensors and devices. The 5v power on the extension connector is only present when USB power is provided.

A starters guide together with documentation and software examples is available on our website:


Technical details

Dimensions 90mm x65mm x11mm
Weight G.W 46g
Battery Exclude

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543908885
UPC 841454118633
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
    Not used right non but good quality Not used right non but good quality
    By

FAQ

1 Item

Show per page