![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
PhoBot
YOU MAY LIKE THIS
PRODUCT DETAILS
A simple to use motor shield for the Spark Core and Photon. This board is designed to simplify the process of making small roving robots using a Photon or Spark Core. The shield is designed to be used with low cost robot chassis to make simple autonomous robots.
Features
Dual bi-directional motor control using TB6612FMG dual H-bridge
Dual open drain 2A MOSFET outputs
Socket for HC-SRo4
Socket for 5V I2C Interface
Provides 5V regulated power to Photon or Core
Specification
Max. Input voltage: 12V
Min. Input voltage: 6V
Max. Current M1 and M2: 2A
Max. current I2C 5V supply: 80mA
Part List
1 x PhoBot v1.0
The board has an accompanying C library that can be found on GitHub here.
For technical support and suggestions, please visit our forum.
Technical details
Dimensions | 80mm x120mm x12mm |
Weight | G.W 18g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454105138 |
EUHSCODE | 8517180000 |
COO | CHINA |