![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Perf-V Based on Xilinx Artix-7 FPGA RISC-V opensource
SKU
102110277
YOU MAY LIKE THIS
PRODUCT DETAILS
Perf-V is a FPGA demoboard designed for RISC-V opensource community by PerfXLab. It integrates various peripheral chips and offers many interfaces. Perf-V has great flexibility and transplant multiple architectures. We prepare abundant materials for you to learn out product and offer a perfect experiment platform for the design of RISC-V and FPGA products. It is a preferred hardware for you to study, develop programs and make a DEMO.
Features
- It uses Xilinx Artix-7 FPGA, Vivado software development,and is designed for the RISC-V open source community and FPGA learning enthusiasts design development board.
- It Integrates a variety of peripheral chips to provide a rich set of peripheral interfaces, including PMOD, Arduino, JTAG, UART interfaces, and high-speed interfaces for expansion of HDMI, VGA, USB2.0/3.0, camera, Bluetooth, expansion boards, etc. Strong flexibility.
- Based on Perf-V’s self-developed smart car, it can use mobile phone Bluetooth to control the movement of the car, and can realize automatic tracing and obstacle avoidance functions.
- It successfully ports a variety of RISC-V architectures, providing a good experimental platform for RISC-V processor design and FPGA product development, and is the preferred hardware for learning, scientific research, project development, and DEMO solutions.
- There is a variety of modules available for selection, powerful, rich learning materials, complete experimental routines, cost-effective;
- It is for electronic design engineers, hardware DIY enthusiasts, all kinds of enthusiasts, college teachers and students and other groups.
Main Chips
Name | Number | Chips | Features | |
FPGA | 1 | XC7A35T-1FTG256C |
Logic Cells | 33280 |
DSP | 90 | |||
CLBs | 41600 | |||
Block RAM(Kb) | 1800 | |||
CMTs | 5 | |||
XC7A50T-1FTG256C (Optional) |
Logic Cells | 52160 | ||
DSP | 120 | |||
CLBs | 65200 | |||
Block RAM(Kb) | 2700 | |||
CMTs | 5 | |||
XC7A75T-1FTG256C (Optional) |
Logic Cells | 75520 | ||
DSP | 180 | |||
CLBs | 94400 | |||
Block RAM(Kb) | 3780 | |||
CMTs | 6 | |||
XC7A100T-1FTG256C (Optional) |
Logic Cells | 101440 | ||
DSP | 240 | |||
CLBs | 126800 | |||
Block RAM(Kb) | 4680 | |||
CMTs | 6 | |||
FPGA FLASH | 1 | N25Q064A | 8MB(64Mbit) | |
RISC-V FLASH | 1 | N25Q064A | 8MB(64Mbit) | |
DDR3 | 1 | MT41J128M16JT | 256MB(16Megx16x8Banks) |
Part List
1 x Perf-V Board
1 x Download burner
1 x Power Adapter
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review