![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Percipio 3D Camera - FS820
FS820 is specifically optimized for short-range usage applications like eye-in-hand with robots. It provides high accuracy over 0.3-1.3m range at a speed of 5fps, and high-quality RGB image with a resolution of 2M. The tiny size makes it perfect for co-working with collaborative robots.
- 10+: $729.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Low power consumption in a small size
- High accuracy over 0.3-1.3m range at a speed of 5fps
- High quality RGB image with a resolution of 2M
- Easy-to-use SDK available for all Win/Linux/Android/ROS platforms
- Gigabit Ethernet connectivity
Description
Percipio develops and produces industry-leading 3D cameras based on its patented single-frame structured-light technology. All camera hardware meets high-level industrial standards.
FS820 is specifically optimized for short-range usage applications like eye-in-hand with robots. It provides high accuracy over 0.3-1.3m range at a speed of 5fps, and high-quality RGB image with a resolution of 2M. The tiny size makes it perfect for co-working with collaborative robots.
Unlike conventional methods, Percipio uses a creative proprietary and patented methodology named Super Light-coding. This generates high accurate 3D point cloud data, eliminating the need for calibration. Every three frames exposed as fast as a few milliseconds will be fused into elegant precise depth data.
Percipio camera hardware is well designed for industrial use purposes. All physical factors like interface and structure meet the high-quality standards. It's ambient light robust with no extra illumination required. It also minimizes the setup and maintenance cost during its lifetime.
There is an easy-to-use SDK available for all Win/Linux/Android/ROS platforms and it also works with 3rd party development platforms like Halcon and OpenNI. The developers' community and software resources are rapidly growing.
Specifications
Specification | Details |
---|---|
Size (mm) | L x H x W: 95 x 45 x 43 |
Weight (g) | 228g |
Power | Power Supply: 12V / 24V |
Power Consumption: Idle Mode :2.8W | |
Working Mode : 3.9W | |
Trigger Mode : 3.3 W | |
Temperature | Storage:-10°~ 55° ; Operation:0°~45° |
Software | OS: Linux/Windows/Android/ROS |
Software Development Platform: PercipioSDK / OpenNI 2 / Halcon |
|
API: C / C++ | |
Output Data | Point Cloud.Depth Map,IR& RGB |
Laser Safety | Class I |
Interface | Trigger and Power Line: 6pin |
100/1000M Ethernet: RJ 45 | |
Optics | Baseline: 50 mm |
Range: 0.3m -1.3m | |
FOV(H/V): 63°/ 45° | |
Accuracy: 0.06%-0.3% | |
Z:[email protected]; X.Y:[email protected] | |
Image | Depth: 1280 x 800 @ 5 fps |
640 X 400 @ 5fps | |
RGB: 1920 x 1080 @ 8fps | |
1280 X 720 @20fps | |
640 X 360 @ 5fps | |
Supported : RGB-D synchronization | |
Supported : RGB-D alignment |
Applications
- Logistics
- Automation
- Robot Vision
- Inspection
- 3D Content Generation
Part List
1 x Percipio 3D Camera - FS820
ECCN/HTS
HSCODE | 8525801390 |
USHSCODE | 8525501000 |
UPC | |
EUHSCODE | 8517600000 |
COO | CHINA |
RoHS | 1 |