![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Passive PoE Cable Set
SKU
110990096
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
- 10+: $4.05
- 20+: $3.83
- More
- 50+: $3.60
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
PoE (Power over Ethernet) is a technology that allows electrical power to safely pass along the same Ethernet cable with data. Using one cable, you can hookup Ethernet and power in one simple step.
This product comes in a pair. Each has a female RJ45 on one side, and on the other side is a male RJ45 and a splitter jack or an injector plug.
Features
- Based on the current Category 5 cable standard published by IEEE, it uses 4&5(+) and 7&8(-) as power pins, while 1&2 and 3&6 are data pins.
- Size of the splitter jack and the injector pug: 5.5mm x 2.1mm
- Length: 19cm
- Network type: 10BASE-T, 100BASE-T
- Operating temperature: -40°C - 60°C
- Operating voltage: 3 – 57v
Application Ideas
- Ethernet based monitoring systems
- Ethernet based IoT networks
Technical details
Dimensions | 80mm x120mm x24mm |
Weight | G.W 77g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544422900 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page