![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Particle Xenon IoT Development Board (Mesh+Bluetooth)
YOU MAY LIKE THIS
PRODUCT DETAILS
The Xenon is a low cost mesh-enabled development board that can act as either an endpoint or repeater within a Particle Mesh network.
The Xenon is mesh only and designed to function as the endpoint of your IoT network. It is based on the Nordic nRF52840 and has built-in battery charging circuitry so it’s easy to connect a Li-Po and deploy your local network in minutes.
The Xenon is best for connecting sensors, motors, pumps, valves, and points of data-interest. Pair it with an Argon or Boron gateway to get all that great data into the Device Cloud.
The Device Cloud for Particle Mesh is priced by network. All Particle customers get 10 free micro networks using a Wi-Fi or Ethernet gateway. Alternatively, all customers get 3 free months of Device Cloud access for micro networks using a cellular gateway. A micro network is defined as a network with 10 total devices and a single gateway. Please refer to our pricing documentation for more information.
Features:
Nordic Semiconductor nRF52840 SoC
- ARM Cortex-M4F 32-bit processor @ 64MHz
- 1MB flash, 256KB RAM
- IEEE 802.15.4-2006: 250 Kbps
- Bluetooth 5: 2 Mbps, 1 Mbps, 500 Kbps, 125 Kbps
- Supports DSP instructions, HW accelerated Floating Point Unit (FPU) calculations
- ARM TrustZone CryptoCell-310 Cryptographic and security module
- Up to +8 dBm TX power (down to -20 dBm in 4 dB steps)
- NFC-A tag
On-board additional 2MB SPI flash
20 mixed signal GPIO (6 x Analog, 8 x PWM), UART, I2C, SPI
Micro USB 2.0 full speed (12 Mbps)
Integrated Li-Po charging and battery connector
JTAG (SWD) Connector
RGB status LED
Reset and Mode buttons
On-board PCB antenna
U.FL connector for external antenna
Meets the Feather specification in dimensions and pinout
FCC, CE and IC certified
RoHS compliant (lead-free)
Technical details
Dimensions | 51mm x23mm x11mm |
Weight | G.W 18g |
Battery | Exclude |
Part List
Xenon IoT Development Board | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454121701 |
EUHSCODE | 8517180000 |
COO | United States |
RoHS | 1 |