![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Particle Relay Shield
SKU
103990204
The Relay Shield allows you to control any normal outlet or high voltage product from anywhere. The shield comes with four relays that are rated at a max of 220V @10Amp allowing you to control any electric appliance rated at under 2000 Watts.
YOU MAY LIKE THIS
PRODUCT DETAILS
The Relay Shield allows you to control any normal outlet or high voltage product from anywhere. The shield comes with four relays that are rated at a max of 220V @10Amp allowing you to control any electric appliance rated at under 2000 Watts.
Specifications
Operating voltage: 7 to 15V DC
Current consumption: 150mA min to 290mA (at 9V DC)
Relay Max Voltage: 250V AC
Relay Max Current: 10Amp at 125V AC
Compatible with both the Core and the Photon.
Documents
Please check the datasheet here.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 130g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8536411000 |
USHSCODE | 8536410030 |
UPC | 841454119937 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review