![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Particle Photon - SMALL AND POWERFUL WI-FI CONNECTED MICROCONTROLLER
- 10+: $18.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Particle’s Photon, is a tiny Wi-Fi development kit for creating connected projects and products for the Internet of Things (IoT). It is easy to use, powerful and connected to the cloud. Particle combines a powerful ARM Cortex M3 microcontroller with a Broadcom Wi-Fi chip in a tiny thumbnail-size module called the P0 (P-Zero).
To get you started quickly, Particle adds a rock solid 3.3VDC SMPS power supply, RF and user interface components to the P0 on a small single-sided PCB called Photon. The design is open source, so when you are ready to integrate the Photon into your product, you can.
The tools that make up the Photon’s ecosystem (and come along with the board) are designed to let you build and create whether you are an embedded engineer, web developer, Arduino enthusiast or IoT entrepreneur. You’ll be able to write your firmware in Particle web or local IDE, deploy it over the air, and build your web and mobile apps with ParticleJS and our Mobile SDK.
The Photon comes in with headers. Prototyping is easy with headers as the Photon plugs directly into standard breadboards and perfboards, and may also be mounted with 0.1” pitch female headers on PCB.
Features
- Particle P0 Wi-Fi module
- Broadcom BCM43362 Wi-Fi chip
- 802.11b/g/n Wi-Fi
- STM32F205 120Mhz ARM Cortex M3
- 1MB flash, 128KB RAM
- On-board RGB status LED
- 18 Mixed0signal GPIO and advanced peripherals
- Open source design
- Real-time operating system (FreeRTOS)
- Soft AP setup
- FCC, CE and IC certified
All Particle Hardware is designed from the ground up to work with the Device Cloud.The Device Cloud is a powerful set of tools and infrastructure to build, connect, and manage your IoT fleet.
Access to the Device Cloud includes:
Device Cloud FREE for first 100 devices (learn more)
Device Cloud Features:
- Device Management
- Over the Air Firmware Updates
- Fully Managed Connectivity
- Developer Tools
- Integrations
Documents
Techsupport
This product is designed by Particle, for any technical support or suggestion, please kindly visit Particle's forum or Particle's docs
Technical details
Dimensions | 80mm x60mm x16.5mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
Particle Photon | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454118282 |
EUHSCODE | 8543709099 |
COO | United States |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
-
-
-
Quick, safe and cheap delivery Best price, free delivery and very fast delivery
FAQ
- Page Previous
- Page 1
- You're currently reading page 2