![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Particle Photon Maker Kit: Everything you need to start building simple Internet enabled projects
YOU MAY LIKE THIS
PRODUCT DETAILS
If you're new to the world of hardware, don't panic—the Maker Kit has everything you need to level up from hacker zero to hardware hero. In addition to a shiny new Photon, the Particle Maker Kit includes all the components and accessories you need to start building simple Internet-enabled projects.
The Maker Kit comes with enough jumper wires, LEDs, resistors and more to make sure you can can build multiple different types of projects. It also comes with a super-neat project carrying case so you can put tidy up your workspace when you're done building.
All Particle Hardware is designed from the ground up to work with the Device Cloud.The Device Cloud is a powerful set of tools and infrastructure to build, connect, and manage your IoT fleet.
Access to the Device Cloud includes:
Device Cloud FREE for first 100 devices (learn more)
Device Cloud Features:
Device Management
Over the Air Firmware Updates
Fully Managed Connectivity
Developer Tools
Integrations
Technical details
Dimensions | 181mm x122mm x46mm |
Weight | G.W 416g |
Battery | Exclude |
Part List
Photon with Headers | 1 |
USB Micro B Cable | 1 |
Flex antenna | 1 |
Mini Breadboard | 1 |
Proto-board | 1 |
Deluxe Jumper Wire Pack | 1 |
Male to Female Jumper Wires | 10 |
Battery holder - 4xAA | 1 |
Headers | 7 |
Ceramic Capacitors | 10 |
Electrolytic Capacitor 100uF | 5 |
LEDs | 10 |
RGB LED | 1 |
Diode | 6 |
IR LED | 1 |
Resistors | 30 |
Photoresistors | 2 |
10K Rotary Potentiometer | 1 |
Temperature Sensor | 1 |
Temperature Sensor - Sealed | 1 |
Piezo Buzzer | 1 |
Mini Pushbuttons | 3 |
SPDT Switch | 2 |
SPDT Relay | 1 |
NPN Transistor | 1 |
PIR sensor | 1 |
Pancake Vibration Motor | 1 |
Micro Servo | 1 |
Serial OLED Screen,0.96" | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454119890 |
COO | CHINA |
RoHS | 1 |