![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Particle Photon Base Shield
Specially designed for Photon Plug and play Up to 8 Grove ports for various types of interface Compact design Provides 4 fit-holes
- 10+: $4.80
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove Base Shield for Photon is an expansion board which incorporated the standard Grove interfaces to let you build more powerful and intelligent applications with richer and cost-effective Grove functional modules. It gets three digital ports, two analog ports, two I2C ports and one UART port. It’s a plug-and-play shield designed to accelerate prototyping dramatically.
Attention
This shield can not work with Particle Mesh, only compatible with Particle Photon
Features
-
Compatible with Photon
-
Standard Grove interfaces to connect to a large family of Grove sensors and actuators
-
I2C, UART ports integrated
Specification
-
Grove Ports: 3 digital ports, 2 analog ports, 2 I2C ports and 1 UART port.
-
Dimensions: 53 x 53 mm
-
Weight: 18g
Application ideas
-
Compact IoT applications such as smart router.
Technical details
Dimensions | 65mm x78mm x11.8mm |
Weight | G.W 19g |
Battery | Exclude |
Part List
Particle Photon Base Shield | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454118459 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
-