![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Particle Argon IoT Development Board (Wifi+Mesh+Bluetooth)
YOU MAY LIKE THIS
PRODUCT DETAILS
The Argon is a powerful Wi-Fi enabled development board that can act as either a standalone Wi-Fi endpoint or Wi-Fi enabled gateway for Particle Mesh networks. It is based on the Nordic nRF52840 and has built-in battery charging circuitry so it’s easy to connect a Li-Po and deploy your local network in minutes.
The Argon is great for connecting existing projects to the Particle Device Cloud or as a gateway to connect an entire group of local endpoints.
All Particle Hardware is designed from the ground up to work with the Device Cloud; a powerful set of tools and infrastructure to build, connect, and manage your IoT fleet. The Device Cloud for Particle Mesh is priced by network. All Particle customers get 10 free micro networks using a Wi-Fi or Ethernet gateway. A micro network is defined as a network with 10 total devices and a single gateway. Please refer to our pricing documentation for more information.
Features:
Espressif ESP32-D0WD 2.4G Wi-Fi coprocessor
- On-board 4MB flash for ESP32
- 802.11 b/g/n support
- 802.11 n (2.4 GHz), up to 150 Mbps
Nordic Semiconductor nRF52840 SoC
- ARM Cortex-M4F 32-bit processor @ 64MHz
- 1MB flash, 256KB RAM
- IEEE 802.15.4-2006: 250 Kbps
- Bluetooth 5: 2 Mbps, 1 Mbps, 500 Kbps, 125 Kbps
- Supports DSP instructions, HW accelerated Floating Point Unit (FPU) calculations
- ARM TrustZone CryptoCell-310 Cryptographic and security module
- Up to +8 dBm TX power (down to -20 dBm in 4 dB steps)
- NFC-A tag
On-board additional 2MB SPI flash
20 mixed signal GPIO (6 x Analog, 8 x PWM), UART, I2C, SPI
Micro USB 2.0 full speed (12 Mbps)
Integrated Li-Po charging and battery connector
JTAG (SWD) Connector
RGB status LED
Reset and Mode buttons
On-board 2.4GHz PCB antenna for Thread/BLE (does not support Wi-Fi)
Two U.FL connectors for external antennas (one for Thread/BLE, another for Wi-Fi)
Meets the Feather specification in dimensions and pinout
FCC, CE, and IC certified
RoHS compliant (lead-free)
Technical details
Dimensions | 51mm x23mm x11mm |
Weight | G.W 18g |
Battery | Exclude |
Part List
Particle Argon IoT Development Board*1 | 1 |
2.4GHz flex antenna | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454121688 |
EUHSCODE | 8517180000 |
COO | United States |
RoHS | 1 |