![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
PYNQ™ Z2 board - based on Xilinx Zynq C7Z020 SoC
SKU
102110204
- 10+: $170.00
YOU MAY LIKE THIS
PRODUCT DETAILS
TUL PYNQ™-Z2 board, based on Xilinx Zynq SoC is designed for the Xilinx University Program to support PYNQ (Python Productivity for Zynq) framework and embedded systems development.
PYNQ is an open-source project from Xilinx® that makes it easy to design embedded systems with Xilinx Zynq® Systems on Chips (SoCs).
Using the Python language and libraries, designers can exploit the benefits of programmable logic and microprocessors in Zynq to build more capable and exciting embedded systems.
ZYNQ XC7Z020-1CLG400C
- 650MHz dual-core Cortex-A9 processor
- DDR3 memory controller with 8 DMA channels and 4 High-Performance AXI3 Slave ports
- High-bandwidth peripheral controllers: 1G Ethernet, USB 2.0, SDIO
- Low-bandwidth peripheral controller: SPI, UART, CAN, I2C
- Programmable from JTAG, Quad-SPI flash, and MicroSD card
- Programmable logic equivalent to Artix-7 FPGA
- 13,300 logic slices, each with four 6-input LUTs and 8 flip-flops
- 630 KB of fast block RAM
- 4 clock management tiles, each with a phase locked loop (PLL) and mixed-mode clock manager (MMCM)
- 220 DSP slices
- On-chip analog-to-digital converter (XADC)
Memory
- 512MB DDR3 with 16-bit bus @ 1050Mbps
- 16MB Quad-SPI Flash with factory programmed 48-bit globally unique EUI-48/64™ compatible identifier
- MicroSD slot
Power
- Powered from USB or 7V-15V external power source
USB and Ethernet
- Gigabit Ethernet PHY
- Micro USB-JTAG Programming circuitry
- Micro USB-UART bridge
- USB 2.0 OTG PHY (supports host only)
Audio and Video
- HDMI sink port (input)
- HDMI source port (output)
- I2S interface with 24bit DAC with 3.5mm TRRS jack
- Line-in with 3.5mm jack
Switches, Push-buttons, and LEDs
- 4 push-buttons
- 2 slide switches
- 4 LEDs
- 2 RGB LEDs
Expansion Connectors
- Two standard Pmod ports
- 16 Total FPGA I/O (8 shared pins with Raspberry Pi connector)
Arduino Shield connector
- 24 Total FPGA I/O
- 6 Single-ended 0-3.3V Analog inputs to XADC
Raspberry Pi connector
- 28 Total FPGA I/O (8 shared pins with Pmod A port)
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
EUHSCODE | 8543709099 |
COO | TAIWAN |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review