![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
PSK-CM8JL65-CC5 Infrared Distance Measuring Sensor
SKU
101990440
- 10+: $22.90
YOU MAY LIKE THIS
PRODUCT DETAILS
- By detecting the phase difference of the light pulse to perceive the distance between the target, sensor can achieve the millimeter resolution.
- The unique HALIOS photoelectric detection technology enhances the strong light immunity, adapts to the outdoor strong sunlight environment, has strong temperature adaptability and small drift.
- Solid solution; limited influence by color of target and Surface roughness and material in testing result.
- Small size, small photosensitive surface, low product height
- Connection:4 core, 0.8mm spacing connector
Specification
- Item: PSK-CM8JL65-CC5
- Voltage: 5VDC
- Current: ≤85mA
- Light source: Infrared LED (850nm)
- Ambient light: 100.0001x
- Divergence angle: ±1.4°
- Output: UART-TTL
- Response efficiency: 25HZ
- Testing range: 0.17-8m
- Resolution: 1mm
- Repeatability: 6%
- Detection accuracy: 5%
- Color sensitivity: ≤10%
- Temperature: -15 to +55°C
- Protection level: IP50
- Material: ABS
- Connection: 4 core, 0.8mm spacing connector
- Weight: ≤10g
Connection Diagram:
Dimension:
ECCN/HTS
HSCODE | 9031809090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review