![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
PN532 NFC HAT for Raspberry Pi, Arduino, and STM32, I2C / SPI / UART
SKU
113990775
PN532 NFC HAT is an NFC breakout for Raspberry Pi, Arduino, and stm32. It includes every interface to connect the board such as I2C, SPI, and UART.
- 10+: $12.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Key Features
- Standard Raspberry Pi 40PIN GPIO extension header, supports Raspberry Pi series boards
- Onboard PN532 chip, supports various NFC/RFID cards like MIFARE/NTAG2xx, etc.
- Three interface options: I2C, SPI, and UART, configured via jumpers and switches
- Breakout control pins, for easily connecting with host boards like STM32/Arduino
- Comes with development resources and manual (examples for Raspberry Python/C, STM32, Arduino)
Description
This is a Raspberry Pi NFC HAT based on PN532 operating in the 13.56MHz frequency range. It supports three communication interfaces: I2C, SPI, and UART.
NFC (Near Field Communication) is a wireless technology allows contactless point-to-point data communication between devices within a short distance of 10 cm. It is widely used in applications such as access control systems, smart tickets, meal cards, etc.
Based on the popular NFC controller PN532 with multi-interface options, this HAT will easily enable NFC function for your Raspberry Pi.
Specification
- NFC controller: PN532
- Operating voltage: 3.3V/5V
- Operating frequency: 13.56MHz
- Communication interfaces: I2C, SPI, UART (default)
- Default baud rate: 115200 bps
- Operating modes:
- reader/writing mode supporting ISO/IEC 14443A / MIFARE scheme
- reader/writing mode supporting FeliCa scheme
- reader/writing mode supporting ISO/IEC 14443B scheme
- card operation mode supporting ISO 14443A / MIFARE scheme
- card operation mode supporting FeliCa scheme
- ISO/IEC18092, ECM340 point-to-point
Applications
- Contactless payment system
- Bluetooth and WiFi devices chaining
- Social sharing function like sharing contacts, photos, and videos
- Smartphone NFC app
What's on Board
- Raspberry Pi GPIO connector: for connecting with Raspberry Pi
- PN532 control pins: for connecting with other host boards like STM32
- NFC induction coil
- PN532 chip: NFC controller
- Power indicator
- DIP switches: for configuring the connection between PN532 and Raspberry Pi (only one of the I2C/SPI/UART can be connected at the same time)
- Mode selection:
- I0-L, I1-L: enable UART
- I0-H, I1-L: enable I2C
- I0-L, I1-H: enable SPI
- INT0 jumper: response signal, connects to Raspberry Pi D16
- RSTPDN jumper: reset signal, connects to Raspberry Pi D20
Dimension
Part List
- PN532 NFC HAT x1
- MIFARE Classic 1K Card x1
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review