![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
PLL FM(88~108MHz) Stereo Audio Receiver Module
SKU
WLS03282M
This is a PLL FM Stereo Audio Receiver Module that picks up wireless signals/FM broadcast signals over 88-108MHz, having same functions as domestic FM Radio set(Radio & Receiver)
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a PLL FM Stereo Audio Receiver Module that picks up wireless signals/FM broadcast signals over 88-108MHz, having same functions as domestic FM Radio set(Radio & Receiver).
While generally used receivers work on a single or several pre-determined frequencies,it can pick up any stereo signals of any frequency within the range of 88-108MHz.
Miniature-sized to fit into any of your products, it is especially easy to install in electronic devices of compact size.
It can serve as a miniature-size receiver itself.
Features
- Stereo reception from all broadcast band(88-108MHz)
- PLL system guarantees good frequency stability.
- Miniature-sized(SMD Type), easy to apply to your products.
- Controllable from CPU(MCU).
- Works on a single voltage 5V.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 1g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review