![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
PL2303 USB to Serial (TTL) Module&Adapter
SKU
317990027
It's a small USB to TTL serial tool, using the PL2303 chip
- 10+: $1.76
YOU MAY LIKE THIS
PRODUCT DETAILS
It's a small USB to TTL serial tool, using the PL2303 chip. You can use it to connect some serial device to your PC via USB port.
Features:
- Compatible with 32-bit & 64-bit Windows, Mac OS 8 to OS X, Linux and Android!
- To test the unit use the shunt to connect TX and RX (loopback test)
- 3.3V and 5.0V outputs are available to power your project directly from the adapter.
Part List:
1 x USB to TTL module
1 x USB to TTL module
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 6g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517700000 |
UPC | 841454115519 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
-
-
Good, but needs drivers I didn't know about it, I thought this would work as the FTDI or other Serial adapters on my MAC that just work. This needs an extra driver.
Other than that, it works good.
FAQ
Show
per page