![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
PIzza Raspberry Pi CM4 Micro Server with 1GB RAM, 8GB eMMC
PIzza is a micro server based on the Raspberry Pi Compute Module 4, designed for makers and commercial applications alike. With diverse connectivity options and expandable storage, it can be used for various networking or multimedia applications.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Powered by Raspberry Pi Computer Module 4 (CM4) running up to 1.5GHz
- Diverse network connectivity options
- Dual-band 2.4GHz/5GHz WiFi
- Dual Gigabit Ethernet ports
- 4G/LTE communication via mini PCIe (other modules supported)
- Expandable Storage: M.2 NVME Socket for SSD Expansion
- Multimedia Ready: HDMI Output at up to 4Kp60
- Integrated Thermal Management: Aluminum Heatsink with ABS Body
Description
The PIzza is a microserver powered by the Raspberry Pi Compute Module 4. It is designed for the easy setup and quick deployment for typical commercial and lightweight industry applications, including smart homes, 4G/LTE routers, digital signages and SD-WAN. Furthermore, it can be used as a user-friendly mobile or portable OpenWRT VPN solution, which will be well supported by the CM4’s quad-core ARM Cortex A72 processor and dual gigabit ethernet ports. With the built-in NVME socket, you can easily use the PIzza as a Network-Attached Storage (NAS) or multimedia center in your home. You’ll be able to seamlessly access media files from multiple devices, or push them to the TV via the included HDMI interface at up to 4K resolution.
Applications
- IoT Gateway
- Lora/Zigbee Gateway
- 4G/LTE Router
- Software Router
- SD-WAN APPs
- Network-Attached Storage (NAS)
- Multimedia Server
- Virtual Private Networks (VPNs)
- Bitcoin Nodes
- Digital Signage
- Smart Home Applications
Specifications
Specification | Details |
---|---|
CPU | Broadcom BCM2711, Quad core Cortex-A72 64-bit SoC @ 1.5GHz |
Memory | 1GB LPDDR4-3200 SDRAM |
Storage | 8GB eMMC M.2 socket for NVMe SSD up to 2TB |
Video Interface | HDMI 2.0a (up to 4kp60 supported) |
Interfaces | 2 × RJ45 ethernet port support 10/100M/1000M 2 x USB 2.0 Port 2 x HDMI 2.0a 1 x mini-PCIe socket with SIM card support 1 x M.2 socket with 2280 NVME SSD support 40 pin standard Raspberry PI HAT connector (Adaptor line needed ) |
Power Supply | 5V/3A power supply via type-C port |
Dimensions | 98mm x 98mm x 38mm |
Operating Temperature | 0°C to +60°C |
Storage Temperature | -20 °C to +70 °C |
Certifications | CE, FCC |
Additional Features | Built in RTC with Supercap (optional) Cryptographic Encryption with ATECC608a Chip (optional) |
Part List
1 x PIzza Raspberry Pi CM4 Micro Server with 1GB RAM, 8GB eMMC
ECCN/HTS
HSCODE | 8471419000 |
USHSCODE | 8471300100 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |