![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
PIXEL Guts Kit
Control a 32x32 LED matrix of 1,024 multi-color LEDs with your Android device, Windows PC, Mac (USB only), or Raspberry Pi (USB only). No soldering or coding required!
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
Control a 32x32 LED matrix of 1,024 multi-color LEDs with your Android device, Windows PC, Mac (USB only), or Raspberry Pi (USB only). No soldering or coding required!
PIXEL comes included with 180+ unique works of pixel art content via a collaboration with 12-pixel artists all over the world. And of course, you also can easily add your own pixel art. The software and hardware created for PIXEL: LED ART are both open source and fully hackable using PIXEL's software API.
Key Feature
- Simply select the art from your Android, PC, Mac, or Raspberry Pi and download it to PIXEL.
- PIXEL runs in stand-alone mode with no device connection necessary.
- Or leave your device connected and use PIXEL in interactive mode for things like Twitter feeds, interactive animations using the optional proximity sensor, camera phone feeds, and on the fly pixel art creation.
Specification
Included Parts |
Specs / Info |
1024 RGB LEDs, 190mm x 190mm x 15mm (7.5″ x 7.5″ x 0.625″), 1400 cd/m2 brightness LEDs on a 6mm pitch, 1/16 scan rate, Data sheet (partly in Chinese) |
|
PIXEL V2 Board |
5 External Sensor PortsBoard Details |
Plug this dongle into the iOIOMint board’s USB port |
|
Power Supply |
110V to 240V power supply. Outputs 5VDC up to 4 Amps. Standard 2.1mm barrel jack connector. The power plug is the "two-prong style" for US/Canada/Japan so you'll need to supply your own adapter for other countries. |
Cables |
LED Matrix Data (IDC) and Power Cables |
All Apps are free, PIXEL will become much funny with PIXEL Apps.
Technical details
Dimensions | 255mm x250mm x80mm |
Weight | G.W 841g |
Battery | Exclude |
Part List
PIXEL Guts Kit | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454105008 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |