![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Oscilloscope extension for DSLogic
YOU MAY LIKE THIS
PRODUCT DETAILS
An oscilloscope extension for DSLogic. It will make DSLogic to be a professional usb-based oscilloscope.
DSLogic is an Open-Source, Low-cost & Extensible electronic instrument for makers and electronic enthusiasts. DSLogic was successfully funded on KICKSTARTER.
Open source
unibody alumimum shielded case
1K square signal output
Bandwith: 30MHz
Max Sampling Rate: 200MHz @ 1 Channel / 100MHz @ 2 Channels
Input Channels: 2 Channels
Input Range: ±25 mV ~ ±25 V (x1 probe)
Input coupling: AC / DC
Input characteristics: 1 MΩ ∥ 15 pF
Overvoltage protection: ±100 V (DC+AC peak)
Part List:
1 x Oscilloscope Extension
2 x P6100 Probes
website: http://www.dreamsourcelab.com
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 208g |
Battery | Exclude |
ECCN/HTS
HSCODE |