![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Opne8008B - QVGA Time-of-Flight Sensor Evaluation Kit
Opene8008B - QVGA Time-of-Flight Sensor Evaluation Kit is a high-resolution ToF camera to get the depth image.
YOU MAY LIKE THIS
PRODUCT DETAILS
Key Features
- High-resolution accuracy 320x240 < 1%
- Selectable vcsel illumination - FOV86°x68°/40°x30°, 850nm/940nm IR filter
- Operating range up to 10m
- Distance & confidence data at max 120 FPS
- Built-in temperature sensor& Smart correction
- 120Klux sunlight rejection
- Compatible with GUI, Windows & Linux SDK
Note
Please note that the specifications on the Key Features above are general specifications. It is recommended that you consult us about the FOV/range/special needs you need before purchasing. We will provide samples according to your actual needs.
Description
Opene8008B - QVGA Time-of-Flight Sensor Evaluation Kit is a high-resolution ToF camera to get the depth image. It is assembled with Opene8008B - QVGA ToF chip which can reach the resolution of 320x240 and all necessary hardware to operate Opene8008B includes both the camera lens and illumination. It can be connected to a PC for real-time visualization and recording of depth map data.
This ToF camera is proud to introduce its own parameters. For most of the ToF cameras, their maximum operation range is about 5~7m, but this ToF camera can reach up to 10m. Besides, the FPS performance of the camera is 120 at max, so the images would be very coherent under the ToF sensor. And you can select a different IR filter of 850nm and 940nm. You will get a better view of the image using an 850nm filter because it is more sensitive to the camera. And you can reduce the interference by the glow when you use a 940nm filter. Such a selectable filter will make your depth image performance better.
The ToF camera is compatible with an intuitive GUI and can be controlled by many systems like Windows and Linux SDK. You will operate the ToF camera easily as you like.
Specification
Items | Values |
---|---|
Resolution | 320x240 |
Die Size | 7.52x6.42mm2 |
Accuracy | 1% 5m |
Data interface | MIPI CSI-2, 2 Lanes |
Control interface | CCI(I2C) |
Power consumption | 300w |
Operating temperature | -20~50°C |
FOV | 86°x68°/40°x30° |
IR filter | 850nm/940nm |
DC supply | 3.5V |
Part List
1x Opene8008B - QVGA Time-of-Flight Sensor Evaluation Kit
ECCN/HTS
HSCODE | 8525801390 |
USHSCODE | 8525501000 |
UPC | |
EUHSCODE | 8517600000 |
COO | CHINA |
RoHS | 1 |