![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Open logic sniffer probe cable
SKU
110990042
This is the probe cable for Open workbench Logic sniffer
- 10+: $5.10
YOU MAY LIKE THIS
PRODUCT DETAILS
This is the probe cable for Open workbench Logic sniffer. It has a 1×9 connector and 9 leads with tweezer-style test clips. These are the same tweezer-clips used on two leads of the Bus Pirate probe cable. Each cable connects 8 of the 16 buffered input channels, plus ground.
Two are needed for all 16 buffered channels.
What is Open logic sniffer? Click here to know
Technical details
Dimensions | 112mm x112mm x10mm |
Weight | G.W 19g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454105282 |
EUHSCODE | 8544119000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.
-
-
-