![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Open Parts Library-Basic V2
YOU MAY LIKE THIS
PRODUCT DETAILS
This product was discontinued. You can try similar products below:
Hardware Development Kit (HDK) for Arduino Uno.
Hardware Development Kit (HDK) for Arduino Leonardo
Compares to OPL v 1.0, OPL-Basic v2.0 makes its mark on
1)Lighter weight (40% lighter)
2)More economical (10% cheaper)
3)More reliable with belt package
OPL-Basic v2.0 is a package of 90+ kinds of components. Such components are commonly-used, quality reliable, DFM friendly and have sufficient stock. Also, their eagle library is free to download. This little package can greatly increase the efficiency for design reference and supply chain optimization.
Here is the Parts List of OPL-Basic v2.0
Here are the features.
Commonly-used
Including IC, resistor, capacitor, inductor, diode, transistor, crystal oscillator, connector and fuse, etc., components in OPL (Open Parts Library) are selected according to their popularity, practicality and compatibility in open source community. For example, Atmega 328p, 16M Crystal Oscillator and mini USB are all collected to provide more convenience in product design and save you some time in component sourcing.
We also collect wishes from you and then update the components in OPL every 6 months.
Quality reliable
In Seeed, OPL-Basic v2.0 components have been bought, sold, produced, inspected, for thousand times, it also tested and verified on many products. It is proved that their supply channels are stable and reliable. The quality of the OPL components is expectable.
DFM friendly
All the components in the OPL are moderately large and with normal package, which are available for hand-placing and hand-soldering, bringing you convenience in making a prototype. When in the stage of bulk production, such components are easy to be manufactured. No need for particular device or high-accuracy equipment, their manufacturability is friendly.
Sufficient stock
Our goal is to keep all the OPL components always ready. Since the quantity of the OPL components is monitored by safety stock and our long-term cooperative suppliers assist with continuous supply, you can always find the OPL components here in Seeed.
Beside components package, OPL also provides services to support your design on prototyping stage. We accept small orders from 2 pieces to 10 pieces and promise to ship them within 3 days. For more details, please click here (quickly making prototypes).
Features:
With Open source eagle library and 3D-Module (download)
Commonly used components
Reliable quality and sufficient stock
Easy for hand-soldering & production effectively
Documents
Please visit our wiki page for more info about this product. For technical support, welcome to post your questions on our forum.
Technical details
Dimensions | 310mm x235mm x90mm |
Weight | G.W 808g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454105275 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |