![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Omni purpose multi-segment TN LCD
SKU
308010009
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
YOU MAY LIKE THIS
PRODUCT DETAILS
This is universal 128 segment LCD.
Features
- Up to 128 segments, almost satisfy all display requirements.
- Select high quality display materials, good quality and reliability.
Specifications
- Display Mode: Normal/Transflective (can be installed on the backlight or without backlight)
- Drive voltage: 3.0V
- Multi-level dynamics: 1/4 Duty, 1/3Bias
- Operating temperature: -20 - +70 ° C
- Storage temperature: -30 - +80 ° C
Dimension
- Antenna size: 71.8mm x 29.6mm x 7.90mm
Datasheet
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 14g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | 841454116950 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review