![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Omni Wheel - 48mm big core wheel
SKU
114990132
Introduction:
The omni-wheel has a big core wheel, along which peripheral there are many additional small wheels that have the axis perpendicular to the axis of the core wheel
YOU MAY LIKE THIS
PRODUCT DETAILS
Introduction:
The omni-wheel has a big core wheel, along which peripheral there are many additional small wheels that have the axis perpendicular to the axis of the core wheel. The core wheel can rotate around its axis like any normal wheel, but now that there are additional wheels perpendicular to it, the core wheel can also move parallel to it's own axis.
A robot that uses omni-wheels can move in any direction, at any angle, without rotating beforehand.
Features:
- Omnidirectional transfer ability
- High-quality rubber wheel, great ground traction
Specification:
- Outer diameter: 48mm
- Inner diameter: 4mm
- Thickness: 20mm
- Material: Plastic & Rubber
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 113g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8302200000 |
UPC | 841454105305 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review