![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Oled Display Module - .NET Gadgeteer Compatible
SKU
104120000
This product can now be purchased at www
YOU MAY LIKE THIS
PRODUCT DETAILS
This product can now be purchased at www.ghielectronics.com.
OLED Display module for Gadgeteer. This module is a 128x128 dots matrix multicolor OLED display, with the driver IC SSD1351. It has programmable color mode of 65k or 262k, and programmable frame rate and multiplexing ratio. This module communicates with the processor via 4-wire SPI interface.
Requires socket Type S.
Features
- Gadgeteer socket type S
- Display format:128(RGB)x128 Dots
- Dimension: 33.80 x 34.00 x 1.60 mm
- Active area:26.855 x 26.864 mm
- Color: 262,144 color
- Display mode: Passive matrix(1.50’’)
- Operating temperature: -30°C - +70°C
Resources
External Links
you need to download the following software to start your Gadgeteer:
- Development tool : Microsoft Visual C# Express 2010
- Micro framework: Microsoft .NET Micro Framework 4.1 SDK
- The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at : http://tinyclr.com/support
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 16g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review