![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
OV5647-75 FOV Camera module for Raspberry Pi 3B+4B, suitable for large or night landscape surveillance, suppor IR
This camera module benefits from Fisheye Lens to achieve 67 Field of View, utilizing the OV5647 sensor to reach 2592 x 1944 active array size image show, supporting Raspberry Pi 3B+4B. It can attach with IR Fill Light, and includes an on-module 4 screw holes and an adjustable 3.6mm focus length lens, all of which make it suitable for large spaces camera shooting, perfect for high-quality large landscape surveillance.
- 10+: $8.50
YOU MAY LIKE THIS
PRODUCT DETAILS
This camera module benefits from Fisheye Lens to achieve 75 Field of View, utilizing the OV5647 sensor to reach 2592 x 1944 active array size image show, supporting Raspberry Pi 3B+4B. It can support IR Fill Light, and includes an on-module 4 screw holes and an adjustable 3.6mm focus length lens, all of which make it suitable for large spaces camera shooting, perfect for high-quality large landscape surveillance.
Feature
- Compatible Raspberry Pi Camera: 5 megapixel OV5647 light-sensitive chip and fisheye lens equipped, presents 2592 x 1944 active array size, supporting Raspberry Pi 3B / 3B+ / 4
- Wider Field of View: Benefits from Fisheye Lens to achieve 67 FOV for more sense area capture
- Extended Visual Scenarios: Support IR fill light suitable for more lack visibility situations
- On-module 4 Screw Holes: Convenient for attachment to surveil a large landscape
- Adjustable 3.6mm Focus Length Lens
Description
This Camera Module benefits from Fisheye Lens to achieve 75 Field of View and utilizes the OV5647 sensor to reach a 2592 x 1922 active array size. It can also support IR Fill Light for extended night visual scenarios. The module supports Raspberry Pi 3B+4B. You can adjust its focal length and mount it on the wall with 4 screw holes. It is suitable for large-space camera shooting and perfect for high-quality large landscape surveillance.
The Fisheye Len, as one important part of this camera module, is producing visual distortion, projecting a characteristic convex appearance, displayed on the hemispherical screens. That is, it offers a much wider field of view capturing function to the Raspberry Pi compared to the Rectilinear Len.
The main function of a Fill Light is to provide auxiliary light when shooting under the condition of lack of light, so as to obtain reasonable picture materials. The camera module supports IR (Infrared Radiation) Fill Light and it provides a clearer night vision image. It also comes with adjustable focus length and on-module 4 screw holes, which can be placed on the top of the wall, helping you to surveil any unusual activity or movement on your property, surround by the dark.
Please note that the OV5647-75 FOV Camera module support IR but needs to get an external IR(infrared) Camera
If you want to capture more specific or higher vision detail, we recommend other cameras, for example:
- Raspberry Pi High-Quality Camera – 12.3 Megapixel
- M12/CS mount IMX 219 CMOS Camera Module - 8 Megapixel
Application
- Night Surveillance
- Large Landscape Camera Shooting
Specification
Parameters |
Official Camera Module v1 |
OV5647- 62 FOV Camera module |
OV5647-75 FOV Camera module |
OV5647-160 FOV Camera module |
Still resolution |
5 Megapixels |
5 Megapixels |
5 Megapixels |
5 Megapixels |
FOV |
- |
62 |
75 |
160 |
Video modes |
1080p@30fps 720p@60fps |
1080p@30fps 720p@60fps |
1080p@30fps 720p@60fps |
1080p@30fps 720p@60fps |
Sensor |
OV5647 |
OV5647 |
OV5647 |
OV 5647 |
Sensor Resolution |
2592 × 1944 pixels |
2592 × 1944 pixels |
2592 × 1944 pixels |
2592 x 1944 pixels |
Pixel Size |
1.4 µm x 1.4 µm |
1.4 µm x 1.4 µm |
1.4 µm x 1.4 µm |
1.4 µm x 1.4 µm |
Focal Length |
3.60 mm +/- 0.01 |
3.4 mm(adjustable) |
3.6 mm (adjustable) |
3.15 mm (adjustable) |
Focal Ratio (F-Stop) |
2.9 |
2.8 |
2.0 |
2.35 |
Power Supply |
- |
3.3 V (Pin 15) |
3.3 V (Pin 15) |
3.3 V (Pin 15) |
Hardware Support |
Raspberry Pi A+ / B / B+ / 2 |
Raspberry Pi 3B / 3B+ / 4 |
Raspberry Pi 3B / 3B+ / 4 |
Raspberry Pi 3B / 3B+ / 4 |
Operating Temp |
- |
-20°C to 70°C |
-20°C to 70°C |
-20°C to 70°C |
CMOS Size |
1/4 inch |
1/4 inch |
1/4 inch |
1/4 inch |
Size |
25 × 24 × 9 mm |
25 x 23 x 9mm |
38 x 38 x 18.4mm (excluding lens) |
25mm × 24mm ×18±0.5mm |
FAQ
Q: I am new to the Raspberry Pi Camera, how can I get started with it?
A: The OV5647 Series Raspberry Pi Camera Modules that Seeed presented here can be programmed just like the official one. You can refer to the Raspberry Pi official website to get started with your new modules.
ECCN/HTS
HSCODE | 8525891900 |
USHSCODE | 8525805050 |
UPC | |
EUHSCODE | 8517600000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewGood product