![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
OV5647-62 FOV Camera Module for Raspberry Pi 3B+4B - Fisheye Lens, 2592 x 1944 - suitable for large or night landscape surveillance
This camera module benefits from Fisheye Lens to achieve 62 Field of View, utilizing the OV5647 sensor to reach 2592 x 1944 active array size image show, supporting Raspberry Pi 3B+4B. It includes on-module 4 screw holes and an adjustable 3.6mm focal length lens, all of which make it suitable for large spaces camera shooting, perfect for high-quality large landscape surveillance.
- 10+: $6.90
YOU MAY LIKE THIS
PRODUCT DETAILS
This camera module benefits from Fisheye Lens to achieve 62 Field of View, utilizing the OV5647 sensor to reach 2592 x 1944 active array size image show, supporting Raspberry Pi 3B+4B. It includes on-module 4 screw holes and an adjustable 3.6mm focal length lens, all of which make it suitable for large spaces camera shooting, perfect for high-quality large landscape surveillance.
Feature
- Compatible Raspberry Pi Camera: 5 megapixel OV5647 light-sensitive chip and fisheye lens equipped, presents 2592 x 1944 active array size, supporting Raspberry Pi 3B / 3B+ / 4
- Wider Field of View: Benefits from Fisheye Lens to achieve 62 FOV for more sense area capture
- On-module 4 Screw Holes: Convenient for attachment to surveil a large landscape
- Adjustable 3.6mm Focus Length Lens
Description
This Camera Module benefits from Fisheye Lens to achieve 62 Field of View and utilizes the OV5647 sensor to reach 2592 x 1922 active array size. The module supports Raspberry Pi 3B+4B. You can adjust its focal length and mount it on the wall with 4 screw holes. It is suitable for large-space camera shooting and perfect for high-quality large landscape surveillance.
As one important part of this camera module, the Fisheye Len produces visual distortion, projecting a characteristic convex appearance, displayed on the hemispherical screens. That is, it offers a much wider field of view capturing function to the Raspberry Pi compared to the Rectilinear Len.
The module also comes with adjustable focus length and on-module 4 screw holes, which can be placed on the top of the wall, helping you to surveil any unusual activity or movement on your property.
If you want to capture more specific or higher vision detail, we recommend other cameras, for example:
- Raspberry Pi High-Quality Camera – 12.3 Megapixel
- M12/CS mount IMX 219 CMOS Camera Module - 8 Megapixel
Application
- Large Landscape Camera Shooting
Specification
Parameters |
Official Camera Module v1 |
OV5647- 62 FOV Camera module |
OV5647-67 FOV IR Camera module |
OV5647-160 FOV IR Camera module |
Still resolution |
5 Megapixels |
5 Megapixels |
5 Megapixels |
5 Megapixels |
FOV |
- |
62 |
67 |
160 |
Video modes |
1080p@30fps 720p@60fps |
1080p@30fps 720p@60fps |
1080p@30fps 720p@60fps |
1080p@30fps 720p@60fps |
Sensor |
OV5647 |
OV5647 |
OV5647 |
OV 5647 |
Sensor Resolution |
2592 × 1944 pixels |
2592 × 1944 pixels |
2592 × 1944 pixels |
2592 x 1944 pixels |
Pixel Size |
1.4 µm x 1.4 µm |
1.4 µm x 1.4 µm |
1.4 µm x 1.4 µm |
1.4 µm x 1.4 µm |
Focal Length |
3.60 mm +/- 0.01 |
3.4 mm (adjustable) |
3.6 mm (adjustable) |
3.15 mm (adjustable) |
Focal Ratio (F-Stop) |
2.9 |
2.8 |
2.0 |
2.35 |
Power Supply |
- |
3.3 V (Pin 15) |
3.3 V (Pin 15) |
3.3 V (Pin 15) |
Hardware Support |
Raspberry Pi A+ / B / B+ / 2 |
Raspberry Pi 3B / 3B+ / 4 |
Raspberry Pi 3B / 3B+ / 4 |
Raspberry Pi 3B / 3B+ / 4 |
Operating Temp |
- |
-20°C to 70°C |
-20°C to 70°C |
-20°C to 70°C |
CMOS Size |
1/4 inch |
1/4 inch |
1/4 inch |
1/4 inch |
Size |
25 × 24 × 9 mm |
25 x 23 x 9mm |
38 x 38 x 18.4mm (excluding lens) |
25mm × 24mm ×18±0.5mm |
Part List
OV5647-62 FOV Camera Module |
x1 |
15 Pin FFC connector |
x1 |
FAQ
Q: I am new to the Raspberry Pi Camera, how can I get started with it?
A: The OV5647 Series Raspberry Pi Camera Modules that Seeed presented here can be programmed just like the official one. You can refer to the Raspberry Pi official website to get started with your new modules.
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8525891900 |
USHSCODE | 8525805050 |
UPC | |
EUHSCODE | 8517600000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewnice board good price
-
from order viewCAM module easily seperated and go away!
-
from order viewArrived on time.
FAQ
- Page Previous
- Page 1
- You're currently reading page 2