![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
OV5640 Camera for XIAO ESP32S3 Sense (With Heat Sink) - from QVGA(320*240) up to QSXGA(2592*1944), 8/10-bit RGB RAW Output, auto-focusing
This OV5640 Camera for XIAO ESP32S3 Sense (With Heat Sink) offers a wide active array from 320*240 (QVGA) up to 2592*1944 (QSXGA). It has 8/10-bit RGB RAW output and provides an auto-focusing function.
- 10+: $10.90
YOU MAY LIKE THIS
PRODUCT DETAILS
This OV5640 Camera for XIAO ESP32S3 Sense (With Heat Sink) offers a wide active array from 320*240 (QVGA) up to 2592*1944 (QSXGA). It has 8/10-bit RGB RAW output and provides an auto-focusing function.
Feature
- High-quality image sensor customized for Seeed Studio XIAO ESP32S3 Sense
- Wide Resolution: Offer a wide active array from QVGA(320*240) up to QSXGA(2592*1944), boasts excellent resolution, allowing it to deliver high-quality images and videos.
- Multiple Output Formats: This camera offers 8/10-bit RGB RAW output formats.
- Auto-focusing: Provide an auto-focusing function to help users take clear photos and videos more easily
- Strong Environmental Adaptability: Its operating temperature ranges from 30℃ to 70℃, and its storage temperature from 0℃ to 50℃.
Description
This high-quality OV5640 Camera is customized specifically for XIAO ESP32S3 Sense. It offers a wide active array from 320*240 (QVGA) up to 2592*1944 (QSXGA). Moreover, its 8/10-bit RGB RAW output formats excel in applications requiring post-processing, meeting users' demands for raw, unprocessed image data.
The sensor comes with an auto-focusing function to help users take clear photos and videos more easily. The auto-focusing function can automatically adjust the focus distance, ensuring that the captured images and videos are always clear and sharp.
Coupled with its strong environmental adaptability, functioning effectively within a working temperature of 30℃ to 70℃ and a storage temperature range of 0℃ to 50℃, this camera performs excellently under various environmental conditions. It is a powerful and high-performance image sensor with a range of excellent features.
Note
-
We have provided a heat sink, but please pay attention when using it, beware of burns.
Application
- Security
- Machine Vision
- Autonomous Vehicles
- Household Electronics
Specification
Specifications | OV5640 | OV2640 |
Len Size | 1/4 inch | 1/4 inch |
Pixel Size | 1.4 µm x 1.4 µm | 2.2um x 2.2um |
maximum resolution | 2592*1944 | 1600*1200 |
color type | color | color |
Output formats | RAW RGB RGB565/555/444 CCIR656 YUV422/420 YCbCr422 compression |
YUV(422/420)/YCbCr422 RGB565/555 8-bit compressed data 8/10-bit Raw RGB data |
Power Supply | core: 1.5V ± 5% (with embedded 1.5V regulator) | core: 1.2 VDC ± 5% |
analog: 2.6 ~ 3.0V (2.8V typical) | analog: 2.5-3.0 VDC | |
I/O: 1.8V / 2.8V | I/O 1.7-3.3V | |
Guaranteed storage temperature |
0℃ to 50℃ | 0℃ to 50℃ |
Guaranteed Operating temperature | -30℃ to 70℃ | -30℃ to 70℃ |
maximum image transfer rate | QSXGA(2592*1944):15fps | CIF(352*288): 60fps |
1080p:30fps | SVGA(800*600): 30fps | |
1280*960:45fps | CIF(352*288): 60fps | |
720p:60fps | ||
VGA (640*480):90fps | ||
QVGA (320*240):120fps |
Part List
OV5640 Camera for XIAO ESP32S3 Sense (With Heat Sink) |
x1 |
7*6*7 mm heat sink |
x1 |
14*14*7mm heat sink |
x1 |
ECCN/HTS
HSCODE | 8525891900 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517600000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewPerfecte camera, helder en mooi beeld.
-
from order viewNice camera, used it with xiao sense
-
from order viewHaven't tried it yet but I must admit that the packaging is great.
FAQ
- Page Previous
- Page 1
- You're currently reading page 2