![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
OPNCAM8508C/297-1MA Dolphin 297-1MA MIPI Interface 3D ToF Camera
OPNCAM8508C Dolphin 297-1MA is a 3D ToF camera which has high integration, high precision, and low power consumption. This consists of a ToF image sensor, VCSEL driver and a ToF ISP.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- High Integration and high precision for advanced applications
- Low Power Consumption for longer use
- Easy Visualization via the cross-platform compatible depth display software
- Contains powerful SDK, APIs and example codes for convenient deployment
Description
OPNCAM8508C Dolphin 297-1MA is a 3D ToF camera which has high integration, high precision, and low power consumption. This consists of a ToF image sensor, VCSEL driver and a ToF ISP.
OPNCAM8508C uses MIPI as the communication interface with a PC or application processor and is ideal for 3D depth sensing applications.
This 3D ToF Camera comes with a powerful SDK and contains APIs, and example codes to conveniently get started. With the provided depth display tool software, "OPN ToF Viewer", which is a cross-platform compatible software package, you can easily visualize 3D depth sensor data.
What is a ToF Camera?
A ToF camera also known as a Time of Flight Camera, is a depth sensor which functions by sending a pulse of infra-red light into the chosen scene to measure the distance to every pixel within the range. Then the time duration it takes the IR light to be reflected back to the camera is recorded. After that, the distance can be calculated using simple mathematics, with the speed of light taken into consideration. ToF allows 3D depth information to be extracted from a scene in real-time using embedded processors.
The system diagram of OPNCAM8508C Dolphin 297-1MA looks like below.
Tip
If you want to learn more about ToF Sensors, please visit our blog What is a Time of Flight Sensor and How does a ToF Sensor work? and explore the world of ToF!
3D ToF Cameras Based on the OPN8008D Sensor
We also offer a variety of 3D ToF camera options based on the OPN8008D Sensor.
OPNCAM8508C Dolphin 297-1MA-UA | OPNCAM8508C Dolphin 297-1MA | OPNCAM8008 Hawk 588-1MA-UA | |
---|---|---|---|
Interface | USB 3.0 | MIPI | USB 3.0 |
Frame Rate | 5 - 60fps | 5 - 60fps | 5 - 30fps |
Measurement Range | 0.15 - 2.0m | 0.15 - 2.0m | 0.2 - 10m |
FOV | 71.8°(H) * 56.5°(V) | 71.8°(H) * 56.5°(V) | 86°(H) * 68°(V) |
Illumination | 940nm, 3W | 940nm, 3W | 850nm |
Tip
To learn about more ToF cameras based on different sensors, please click here.
Specifications
Sensor | OPN8008D, global shutter |
---|---|
Resolution | 320 * 240 |
Pixel size | 15um |
Sensor size | 1/3’’ |
Frame rate | 5 – 60fps |
Measurement range | 0.15 – 2.0m |
FOV | 71.8°(H) * 56.5°(V) |
Distortion | <2.5% |
Illumination | 940nm,3W |
Power consumption | 340mW |
Depth accuracy | <=1% / <=1cm |
Interface | USB3.0 |
Dimensions (L*W*H) | 100mm * 54mm * 24.33mm |
Applications
- Face recognition and face motion tracking
- 3D reconstruction
- AR/VR
- Hand and finger tracking for gesture control and interaction with virtual objects
- Visual support for robot grippers
- People counting and motion analysis
- Surveillance
Dimensions
Tip
Please click here if you want to learn more about this product.
Parts List
1 x OPNCAM8508C Dolphin 297-1MA MIPI Interface 3D ToF Camera
1 x USB Type-C Cable
ECCN/HTS
HSCODE | 8525801390 |
UPC | |
COO | CHINA |
RoHS | 1 |