![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
OLED Frame 128x64
SKU
308020002
OLED Frame is a display adapter designed for Seeeduino Film on popular user demand
YOU MAY LIKE THIS
PRODUCT DETAILS
OLED Frame is a display adapter designed for Seeeduino Film on popular user demand. OLED Frame is constructed from 128 x 64 dot matrix OLED module. The display offers high brightness, self-emission, high contrast ratio, slim/thin outline, wide viewing angle, wide temperature range and low power consumption. This Frame makes Seeeduino Film and Seeeduino Motion Frame into a standalone application.
Features
- Display Color: White / Black
- Resolution: 128×64
- Interface: I2C
- Wide range of operating temperature: -20°C~70°C
Application Ideas
- Display adapter for Seeeduino Film
- Portable battery operated applications
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page