![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
OKdo Multihead Power Supply 5.1V/3A (15.3W)
SKU
106990289
An OKdo high quality and reliable plug-in AC-DC adapter for converting AC mains current into a 3A, 5.1V power using a USB-C type connector. With a power rating of 15.3W, this power supply comes with four regional interchangeable heads.
YOU MAY LIKE THIS
PRODUCT DETAILS
Product Details
An OKdo high quality and reliable plug-in AC-DC adapter for converting AC mains current into a 3A, 5.1V power using a USB-C type connector. With a power rating of 15.3W, this power supply comes with four regional interchangeable heads.
Raspberry Pi Power Supplies (PSU)
specifications
Attribute | Value |
Input Voltage | 90 → 264V |
Output Voltage | 5.1 V |
Output Current | 3A |
Plug Type | Interchangeable |
Input Connector | Socket |
Output Connector | USB Type C |
Power Rating | 15.3W |
Type | Power Supply |
Number of Outputs | 1 |
Cable Length | 1.5m |
Part List
1 x OKdo Multihead Power Supply 5.1V/3A (15.3W)
4 x regional interchangeable heads
ECCN/HTS
HSCODE | 8504401400 |
USHSCODE | 8504100000 |
UPC | |
EUHSCODE | 8504400000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review