the AI Hardware Partner
Toggle Nav
Loading...

ODYSSEY - X86J4125864 v2 (Win11 Pro Activated) with 64GB eMMC, Linux and RP2040 Core

SKU
102110763
Rating:
100 % of 100

ODYSSEY - X86J4125864 v2 features Quad-core Intel® Celeron® J4125 and RP2040 co-processor, equipping dual 2.5GbE interfaces and multiple wireless connectivities, supporting 4K output, carrying sufficient storage capability, equipment expandability, and fan heat dissipation, operated by multiple OS(pre-installed Win 11 Pro), all of which indicate that it can be an ideal mini PC, a functional router, a media center or other development applications by your definition.

$298.00
In stock
  • 10+: $288.00
-
+

PRODUCT DETAILS

ODYSSEY - X86J4125864 v2 features Quad-core Intel® Celeron® J4125 and RP2040 co-processor, equipping dual 2.5GbE interfaces and multiple wireless connectivities, supporting 4K output, carrying sufficient storage capability, equipment expandability, and fan heat dissipation, operated by multiple OS(pre-installed Win 11 Pro), all of which indicate that it can be an ideal mini PC, a functional router, a media center or other development applications by your definition.

Feature

  • ODYSSEY Mini PC with Windows 11 Pro: Quad-core Intel® Celeron® J4125, 8GB LPDDR4 RAM, tiny and portable, four threads decent processing power realize multitasking and edge computing
  • Hybrid & Fast Network Access: Equip dual 2.5GbE interfaces, dual-band Wi-Fi, support 4G LTE(module not included) with sim card slot
  • High-defination 4K Video Output: Intel® UHD Graphics 600, provide an HDMI 2.0a port and a Type-C USB3.1 port(DP 1.2a) for 4096x2160 @ 60Hz exhibition, which supports displaying at the same time
  • Sufficient Capability and Expandability: Onboard 64GB eMMC, provide 1x SATA, 2x M.2 interfaces, 1x SD card slot, 1x audio Jack, 1x USB 3.1 and 2x USB 2.0 ports for extension
  • High Development Design: RP2040 co-processor, compatible with Raspberry Pi 40-Pin and RP2040 28-Pin, support by Windows, Linux, OpenWRT OS, and the entire Grove ecosystem

Description

ODYSSEY - X86J4125864 v2 features Quad-core Intel® Celeron® J4125, assembling multiple functions in this SBC(Single Board Computer). It offers dual 2.5GbE interfaces and multiple wireless connectivities, supporting two displays for 4K output, carrying sufficient storage capability and equipment expandables, operated by Windows, Linux, and OpenWRT OS, connected through the entire Grove ecosystem, all of which indicate that it can be an ideal mini PC, a functional router, a media center or other development applications by your definition.

You can access fast speed network with equipped dual 2.5GbE interfaces which increases the network performance and helps you with daily work efficiency. Meanwhile, there is dual-band Wi-Fi onboard which improves throughput capability and connection flexibility. This board also supports 4G LTE communication where you can insert a Micro-SIM card and input a 4G module. With enhanced interconnectivity, this little box can implement the function of a high-speed router and IoT gateway.

This mini desktop PC comes with Intel® UHD Graphics 600, and an HDMI 2.0a interface which offers 4K@60Hz immersive visual output. Furthermore, the USB3.1 Type-C also supports media stream which means it can be converted to a DP interface. You can connect two monitors at the same time and perform different tasks. It can be utilized to realize a home theater for entertainment or a conferencing video for business trips, functioning well both indoors and outdoors.

There equips one SATA and dual M.2 PCIe(B Key and M Key) interfaces for high storage extension. Not only with onboard 64GB eMMC, but you can also input NVME SSD(M.2 M-Key) or use an M.2 to SATA Converter to enable the computer to connect with up to three hard drivers. It even provides 1x SD card slot, 1x 3.5mm audio Jack, 1x USB 3.1, and 2x USB 2.0 ports for equipment expandability. You can utilize it to build a NAS(Network-Attached Storage) or an NVR(Network Video Recorder).

Seeed Studio elaborates and establishes this development board by inserting the RP2040 co-processor, presenting compatible Raspberry Pi 40-Pin and compatible RP2040 28-Pin for high standards of operation of the development. Supported by Seeed Studio's entire electronics Grove ecosystem and enhanced SenseCAP platform, you are able to manage hundreds of sensors in your projects.

Whether applying it as an HTPC(Home Theater Personal Computer) for home entertainment, or a travel PC for outdoor and business trips, you can choose to install Windows, Linux, and OpenWRT OS and define this board in your way.

Applications

  • Mini PC
  • NAS (Network-Attached Storage)
  • Edge Computing
  • Router
  • Robotics
  • Industrial Applications
  • Media Center
  • IT Industry
  • Educational Fields
  • Thin Client
  • Server Cluster
  • IoT Gateway

Specification

Components

ODYSSEY - X86J4125864 v2

Processor

Intel® Celeron® J4125 (Frequency: 2.0 - 2.7GHz)

Coprocessor

Raspberry Pi ® RP2040 32bit ARM® Dual-Core Cortex® M0+

Graphics

Intel® UHD Graphics 600 (Frequency: 250 – 750MHz)

Memory

LPDDR4 8GB

Wireless

Wi-Fi 802.11 a/b/g/n/ac @ 2.4/5 GHz HT160

Networking

Intel® I226-V PCIe 2.5GbE LAN, Supports Wake-On-LAN, Supports PXE

Audio

Microphone + headphone Combo Connector

Headers

1 × 40-Pin header compatible with Raspberry Pi

1 x 28-Pin header (RP2040)

1 × Front Panel Audio Connector

1 × 4-Pin header (UART function from RP2040)

1 × Fan Port (4 pins 1.25mm PWM 5V)

3 × 4-Pin SATA Power Connector

1 × 4-Pin header (Power and Switch)

USB

USB 2.0 Type-A x2, USB 3.1 Type-A x1, USB 3.1 Type-C x1

Video Interfaces

HDMI2.0a: Up to 4096x2160 @ 60Hz 24bpp / DP1.2a: Up to 4096x2160 @ 60Hz 24bpp

Expansion Slots

M.2(Key B, 2242/2280): SATA III, USB2.0, UIM; M.2 (Key M, 2242/2280): PCIe 2.0 ×4; Micro SD card Socket; SIM Card Socket; SATA III

RTC

JST 1.0 CR2032 3V

TPM

Built-in fTPM (2.0), optional external TPM 2.0

Power

DC Jack 5.5/2.1mm or Type-C PD

DC Jack input: 12-19V DC

Type-C input: 15V DC

Dimensions

110x110mm

Certifications

FCC, CE, TELEC, UKCA

Operating temperature

0°C~75°C

Different Types of Version of ODYSSEY - X86J4125 Comparison Table

Version

CPU

Operating System

Memory

Fan

SATA Storage

Case

Power Adaptor

ODYSSEY - X86J4125864 v2

Intel Celeron J4125

Windows 11 Pro(Unactivated)

64GB eMMC

Built-in

N/A

N/A

Included

ODYSSEY - X86J4125864 v2(TELEC)

Not Included

ODYSSEY - X86J4125864 v2 (Win11 Pro Activated)

Windows 11 Pro(Activated)

Included

ODYSSEY - X86J4125864 v2(Win11 Pro Activated)(TELEC)

Not Included

ODYSSEY - X86J4125800 v2

Intel Celeron J4125

N/A

N/A

N/A

N/A

N/A

Included

ODYSSEY - X86J4125800 v2(TELEC)

Not Included

ODYSSEY Blue J4125 v2

Intel Celeron J4125

Windows 11 Pro(Unactivated)

N/A

Built-in

128GB

Assembled

Included

ODYSSEY Blue J4125 v2(TELEC)

Not Included

Note

  • For Win11 Pro Activated Version, the operating system Windows 11 pro will be activated.
  • For TELEC Version, the power adaptor will be not included in the part list.

Hardware Overview

Part List

ODYSSEY - X86J4125864 v2

x1

International Power Adaptor(12V 2A)

x1

User Manual

x1

SATA Cable

x1

Antenna

x2

RTC Battery

x1

Heat Sink(Assembled)

x1

Cooling Fan(Assembled)

x1

FAQ

How can I input three SATA hard drivers? How should I power them up?

First, you can connect an M-2-to-SATA-Converter to M.2 M Key interface, and then you will have three SATA ports for hard drivers input.

For supporting 2 hard drivers, you can use a board 12V3A power supply and there is no need for an additional one. However, if you require 3 hard drivers input and external power will be needed.

Why I have powered it on but the fan does not rotate?

a. The CPU itself does not have a temperature sensor. The temperature sensor is on the PCB, close to the CPU.

b. The temperature threshold set in the BIOS is based on the temperature of the PCB, not the temperature of the CPU.

c. There is a delay in the CPU temperature transfer to the PCB. At this time, please try to let the CPU run at full load for 20 minutes.

Can I use a TF card reader with a TF card to install the system?

It is not recommended to use the TF card plus card reader to install the system, it will be an error.

What is the main difference between the old version and V2?

V2 uses Raspberry Pi as Coprocessor®, 2.5GbE LAN x2, Built-in fTPM (2.0) is optional to external TPM 2.0. and the system uses Win 11 Pro version (active and inactive)

ECCN/HTS

HSCODE 8471504090
USHSCODE 8471410150
UPC
EUHSCODE 8471707000
COO CHINA
CE 1
EU DoC 1
FCC 1
RoHS 1
UK DoC 1
UKCA 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    always good shape from seeed
    By

FAQ

1 Item

Show per page